RK 774/774DCDA-C 6
Part of the RK-774/774DCDA Series
Ordering Code: 0888825
UPC: 098268796339
Lead Free: Yes
6 Backflow Preventer Cover Valve Repair Kit, 774 and 774DCDA
This 6 IN cover repair kit for series 774 and 774DCDA prevents the backflow of fire protection system substances from being pumped or siphoned into the potable water supply. This kit consists of a cover, grooved coupler and a gasket. It is designed for installation on applications identified by local authorities as non-health hazard, such as on fire protection systems.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Cover check kit
| Specifications | |
|---|---|
| Compatible Series or Model | 774, 774DCDA |
| Compatible Size Used On | 6 IN |
| Kit Contents | Cover, Grooved Coupler, Gasket |
| Kit Type | Cover Kit |
| Lead Free | Yes |