RK 774/774DCDA-CK1-LD 6
Discontinued
Part of the RK-774/774DCDA Series
Ordering Code: 0888972
UPC: 098268265392
Lead Free: YES
First Check Kit for 6 IN Series 774/774DCDA Double Check Valve and Detector Assembly
This first check kit is used to repair or replace a 6 IN check valve for series 774/774DCDA. This kit consists of a complete cam check with a check O-ring.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- First check kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 774, 774DCDA |
| Compatible Size Used On | 6 IN |
| Kit Contents | 1 Cam Check with Check O-ring |
| Kit Type | First Check Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |