RK 774/774DCDA-CK2 2 1/2-4
Part of the RK-774/774DCDA Series
Ordering Code: 0888822
UPC: 098268796308
Lead Free: YES
Second Check Repair Kit for 2 1/2 to 4 IN Double Check Valve Assembly, 774 and Double Check Detector Assembly, 774DCDA
This second check repair kit provides all the parts necessary to repair or replace the second check on a 2 1/2 to 4 inch double check valve assembly backflow preventer, model 774 and double check detector assembly backflow preventer, model 774DCDA. This kit consists of a complete number two cam check with a check O-ring.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Serviceable in the field
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 774, 774DCDA |
| Compatible Size Used On | 2 1/2 IN to 4 IN |
| Kit Contents | Complete #2 Cam Check, Check O-ring |
| Kit Type | Second Check Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |