RK 775-C 1
Part of the RK-775 Series
Ordering Code: 0888573
UPC: 098268850741
Lead Free: YES
1 Backflow Cover Repair Kit, 775
This 1 IN cover valve replacement kit for series 775 is designed to protect drinking water supplies from dangerous cross-connections in accordance with national plumbing codes and water authority requirements. This kit consists of a cover and a cover O-ring. Check with local inspection authorities for installation requirements.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Cover kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 775 |
| Compatible Size Used On | 1 IN |
| Kit Contents | Cover, Cover O-ring |
| Kit Type | Cover Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |