RK 775-CK1 1/2-3/4
Discontinued
Part of the RK-775 Series
Ordering Code: 0888560
UPC: 098268850611
Lead Free: YES
1/2-3/4 Backflow Repair Kit, First Check, 775
This 1/2 to 3/4 inch first check valve replacement kit for series 775, which is designed to protect drinking water supplies from dangerous cross-connections in accordance with national plumbing codes and water authority requirements. This kit consists of a first check assembly and a cover O-ring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- First check kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Disc Assembly, Seat, Seat O-ring, Spring, Cage, Cover O-ring |
| Kit Type | First Check Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |