RK 775-CK2 1/2-3/4
Discontinued
Part of the RK-775 Series
Ordering Code: 0888564
UPC: 098268850659
Lead Free: YES
1/2-3/4 Backflow Repair Kit, Second Check, 775
This 1/2 to 3/4 inch second check valve replacement kit for series 775, which is designed to protect drinking water supplies from dangerous cross-connections in accordance with national plumbing codes and water authority requirements. This kit consists of a second check assembly and a cover O-ring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Second check kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Disc Assembly, Seat, Seat O-ring, Spring, Cage, Cover O-ring |
| Kit Type | Second Check Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |