RK 775-RT 1 1/4-1 1/2
Discontinued
Part of the RK-775 Series
Ordering Code: 0888570
UPC: 098268850710
Lead Free: YES
1 1/4-1 1/2 Backflow Rubber Repair Kit, 775
This 1 1/4 to 1 1/2 inch rubber parts replacement kit for series 775, which is designed to protect drinking water supplies from dangerous cross-connections in accordance with national plumbing codes and water authority requirements. This kit consists of a cover O-ring, two disc assemblies, and two seat O-rings.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Complete rubber parts kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | 2 Disc Assemblies, 2 Seat O-rings, Cover O-ring |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |