RK 775-RT 1/2-3/4
Part of the RK-775 Series
Ordering Code: 0888568
UPC: 098268850697
Lead Free: Yes
1/2 to 3/4 Backflow Complete Rubber Repair Kit, Series 775
This 1/2 to 3/4 inch rubber parts replacement kit for series 775, which is designed to protect drinking water supplies from dangerous cross-connections in accordance with national plumbing codes and water authority requirements. This kit consists of a cover O-ring, two disc assemblies, and two seat O-rings.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Complete rubber parts kit
| Specifications | |
|---|---|
| Compatible Series or Model | 775 |
| Compatible Size Used On | 1/2 IN to 3/4 IN |
| Kit Contents | 2 Disc Assemblies, 2 Seat O-rings, Cover O-ring |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | Yes |