RK 775-RT 2
Discontinued
Part of the RK-775 Series
Ordering Code: 0888571
UPC: 098268850727
Lead Free: YES
Backflow Preventer Complete Rubber Parts Valve Replacement Kit, 775-Rt
This 2 inch rubber parts replacement kit for series 775, which is designed to protect drinking water supplies from dangerous cross-connections in accordance with national plumbing codes and water authority requirements. This kit consists of a cover O-ring, two disc assemblies, and two seat O-rings.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Complete rubber parts kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | 2 Disc Assemblies, 2 Seat O-rings, Cover O-ring |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |