RK 775/775DCDA-C 3-4
Discontinued
Part of the RK-775/775DCDA Series
Ordering Code: 0888904
UPC: 098268899733
Lead Free: YES
3-4 Backflow Preventer Cover Valve Replacement Kit, 775 And 775Dcda
This 3 to 4 inch double check detector cover valve replacement kit is for series 775 and 775DCDA, which prevents the backflow of pollutants that are objectionable but not toxic, from entering into the potable water supply. This kit consists of a cover and a cover O-ring.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Cover kit
| Specifications | |
|---|---|
| Buy American Act Compliant | YES |
| Kit Contents | Cover, Grooved Coupler, Gasket |
| Kit Type | Cover Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |