RK 775/775DCDA-C 6-8
Part of the RK-775/775DCDA Series
Ordering Code: 0888905
UPC: 098268899740
Lead Free: Yes
6 to 8 Backflow Preventer Cover Valve Replacement Kit, 775 and 775DCDA
This 6 to 8 inch double check detector cover valve replacement is kit for series 775 and 775DCDA, which prevents the backflow of pollutants that are objectionable but not toxic, from entering into the potable water supply. This kit consists of a cover and a cover O-ring.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Cover kit
| Specifications | |
|---|---|
| Compatible Series or Model | 775, 775DCDA |
| Compatible Size Used On | 6 IN, 8 IN |
| Kit Contents | Cover, Grooved Coupler, Gasket |
| Kit Type | Cover Kit |
| Lead Free | Yes |