RK 775/775DCDA-RC2 3-4
Part of the RK-775/775DCDA Series
Ordering Code: 0888908
UPC: 098268899771
Lead Free: Yes
3 to 4 Backflow Preventer Second Check Rubber Parts Replacement Kit, 775 and 775DCDA
This 3-4 IN second check rubber parts replacement kit for series 775 and 775DCDA prevents the backflow of fire protection system substances from being pumped or siphoned into the potable water supply. It consists of a second check assembly O-ring and check disc. It is designed for installation on applications identified by local authorities as non-health hazard, such as on fire protection systems.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Second Check Rubber Parts Kit
| Specifications | |
|---|---|
| Compatible Series or Model | 775, 775DCDA |
| Compatible Size Used On | 3 IN to 4 IN |
| Kit Contents | Second Check Assembly O-ring, Check Disc |
| Kit Type | Second Check Rubber Parts Kit |
| Lead Free | Yes |