RK 775/775DCDA-RT 3-4
Part of the RK-775/775DCDA Series
Ordering Code: 0888910
UPC: 098268899795
Lead Free: Yes
3 to 4 IN Backflow Preventer Complete Rubber Parts Valve Replacement Kit, Series 775 and 775DCDA
This 3-4 IN rubber parts replacement kit for series 775 and 775DCDA prevents the backflow of fire protection system substances from being pumped or siphoned into the potable water supply. It consists of a first and second check assembly O-ring and first and second check disc. It is designed for installation on applications identified by local authorities as non-health hazard, such as on fire protection systems.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Rubber Parts Valve Kit
| Specifications | |
|---|---|
| Compatible Series or Model | 775, 775DCDA |
| Compatible Size Used On | 3 IN, 4 IN |
| Kit Contents | First and Second Check Assembly O-ring, First and Second Check Disc |
| Kit Type | Rubber Parts Kit |
| Lead Free | Yes |