RK 775/775DCDA-RT 6-8
Part of the RK-775/775DCDA Series
Ordering Code: 0888911
UPC: 098268899801
Lead Free: Yes
6 to 8 Backflow Preventer Complete Rubber Parts Valve Replacement Kit, Series 775 and 775Dcda
This 6 to 8 inch rubber parts replacement kit is for series 775 and 775DCDA, which prevents the backflow of fire protection system substances from being pumped or siphoned into the potable water supply. It consists of a first and second check assembly O-ring, and first and second check disc.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Rubber Parts Valve Kit
| Specifications | |
|---|---|
| Compatible Series or Model | 775, 775DCDA |
| Compatible Size Used On | 6 IN, 8 IN |
| Kit Contents | First and Second Check Assembly O-ring, First and Second Check Disc |
| Kit Type | Rubber Parts Kit |
| Lead Free | Yes |