RK 800-B 1/2-1
Part of the RK-800 Series
Ordering Code: 0886023
UPC: 098268293555
Lead Free: Yes
1/2 to 1 Backflow Bonnet Repair Kit, Series 800
This 1/2-1 IN bonnet repair kit for the pressure vacuum breaker, series 800, prevents the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. It consists of a float vent, disc assembly and bonnet O-ring. It is ideal in health hazard continuous pressure applications such as irrigation systems and industrial process water systems where the water enters the equipment at or below its flood rim.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Bonnet kit
| Specifications | |
|---|---|
| Compatible Series or Model | 800 |
| Compatible Size Used On | 1 1/4 IN to 1 1/2 IN |
| Kit Contents | Bonnet, Vent Float Stem, Vent Retainer, Spring, Bonnet O-ring |
| Kit Type | Bonnet Kit |
| Lead Free | Yes |