RK 800-CK 1 1/4-2
Part of the RK-800 Series
Ordering Code: 0886028
UPC: 098268293722
Lead Free: No
1 1/4 2 Backflow Check Repair Kit, Series 800
This check repair kit for a pressure vacuum breaker prevents the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. This kit consists of a check disc assembly (disc holder, disc, washer, guide and screw), bonnet O-ring and check spring.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Check kit
| Specifications | |
|---|---|
| Compatible Series or Model | 800 |
| Compatible Size Used On | 1 1/4 IN to 2 IN |
| Kit Contents | Check Disc Assembly (Disc Holder, Disc, Washer, Guide and Screw), Bonnet O-ring, Check Spring |
| Kit Type | Check Kit |
| Lead Free | No |