RK 800-CK 1/2-1
Part of the RK-800 Series
Ordering Code: 0886027
UPC: 098268293586
Lead Free: No
1/2 to 1 Backflow Check Repair Kit, Series 800
This check repair kit for a pressure vacuum breaker prevents the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. This check repair kit for a pressure vacuum breaker prevents the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. This kit consists of a check disc assembly (disc holder, disc, washer, guide and screw), bonnet O-ring and check spring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Check kit
| Specifications | |
|---|---|
| Compatible Series or Model | 800 |
| Compatible Size Used On | 1/2 IN to 1 IN |
| Kit Contents | Check Disc Assembly (Disc Holder, Disc, Washer, Guide and Screw), Bonnet O-ring, Check Spring |
| Kit Type | Check Kit |
| Lead Free | No |