RK 800-RT 1/2-1
Part of the RK-800 Series
Ordering Code: 0886021
UPC: 098268293616
Lead Free: Yes
Rubber Parts Repair Kit for 1/2 to 1 IN Pressure Vacuum Breaker, 800
This 1/2-1 IN complete rubber parts repair kit for a pressure vacuum breaker, series 800, prevents the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. This kit consists of a vent seal, check disc and bonnet O-ring.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Complete rubber parts kit
| Specifications | |
|---|---|
| Compatible Series or Model | 800 |
| Compatible Size Used On | 1/2 IN to 1 IN |
| Kit Contents | Vent Seal, Check Disc and Bonnet O-ring |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | Yes |