RK 800-UNI-RT 1/2
Part of the RK-800 Series
Ordering Code: 0887809
UPC: 098268243413
Lead Free: NO
1/2 Backflow Universal Rubber Repair Kit for Pressure Vacuum Breaker, Consists of RK 800M4 RT, RK 800M3 RT, RK 800M2 RT, RK 800 RT
This 1/2 IN universal rubber repair kit for pressure vacuum breakers prevents the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. This kit consists of RK 800M4 RT, RK 800M3 RT, RK 800M2 RT, RK 800 RT.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Universal Rubber Repair Kit
| Specifications | |
|---|---|
| Compatible Series or Model | 800 |
| Compatible Size Used On | 1/2 IN |
| Kit Contents | RK 800M4 RT, RK 800M3 RT, RK 800M2 RT, RK 800 RT |
| Kit Type | Universal Rubber Repair Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |