RK 800-V 1/2-1
Part of the RK-800 Series
Ordering Code: 0886025
UPC: 098268293647
Lead Free: Yes
1/2 to 1 Float Repair Kit, 800
This 1/2-1 IN float repair kit for a pressure vacuum breaker series 800 prevents the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. This kit consists of a float vent disc assembly and bonnet O-ring.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Vent float kit
| Specifications | |
|---|---|
| Kit Contents | Float Vent Disc Assembly And Bonnet O-Ring |
| Kit Type | Vent Float Kit |
| Lead Free | Yes |
| Products Used On | Series 800 Pressure Vacuum Breaker, Backflow Preventing Valve |