RK 800CM-C
Part of the RK-800 Series
Ordering Code: 0886044
UPC: 098268316315
Lead Free: Not In Scope
1/2 to 3/4 Backflow Cover Repair Kit, 800
This cover repair kit for a pressure vacuum breaker prevents the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. This kit consists of a chrome cover (hood) and screws.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Cover Kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 800 |
| Compatible Size Used On | 1/2 IN to 3/4 IN |
| Kit Contents | Chrome Cover (Hood), Screws |
| Kit Type | Cover Kit |
| Lead Free | Not In Scope |