RK 800M-C
Part of the RK-800 Series
Ordering Code: 0886043
UPC: 098268316322
Lead Free: Not In Scope
Cover Repair Kit for 1/2 to 3/4 IN Pressure Vacuum Breaker, 800M
This cover repair kit for the pressure vacuum breaker prevents the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. It consists of a brass cover hood and hood screws. It is ideal in health hazard continuous pressure applications such as irrigation systems and industrial process water systems where the water enters the equipment at or below its flood rim.
Features
- Original parts insure long service life
- No special tools required for changing parts
- All parts are made of high quality materials
- Cover Kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 800M |
| Compatible Size Used On | 1/2 IN to 3/4 IN |
| Kit Contents | Brass Cover (Hood) and Screws |
| Kit Type | Cover Kit |
| Lead Free | Not In Scope |
| Product Group | BACKFLOW KITS |