RK 800M/CM-T
Part of the RK-800 Series
Ordering Code: 0886030
UPC: 098268293777
Lead Free: No
Total Repair Kit 1/2 to 3/4 IN Pressure Vacuum Breaker, 800
This total repair kit for the pressure vacuum breaker prevents the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. It consists of a check disc assembly, check spring, vent spring, hood screws, float and vent seal assembly and bonnet O-ring. It is ideal in health hazard continuous pressure applications such as irrigation systems and industrial process water systems where the water enters the equipment at or below its flood rim.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Total repair kit
| Specifications | |
|---|---|
| Compatible Series or Model | 800 |
| Compatible Size Used On | 1/2 IN to 3/4 IN |
| Kit Contents | Check Disc Assembly, Vent Float, Vent Seal, Check Spring, Vent Spring, Bonnet Assembly, Hood Screws |
| Kit Type | Total Repair Kit |
| Lead Free | No |