RK 800M2-B 1/2-1
Part of the RK-800M2 Series
Ordering Code: 0886033
UPC: 098268293524
Lead Free: Yes
1/2 to 1 Backflow Bonnet Repair Kit, 800M2
This 1/2-1 IN bonnet repair kit for the pressure vacuum breaker, series 008M2, prevents the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. It consists of a bonnet and bonnet O-ring, vent spring, hood and hood screws. It is ideal in health hazard continuous pressure applications such as irrigation systems and industrial process water systems where the water enters the equipment at or below its flood rim.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Bonnet kit
| Specifications | |
|---|---|
| Compatible Series or Model | 800M2 |
| Compatible Size Used On | 1/2 IN to 1 IN |
| Kit Contents | Bonnet, Bonnet O-ring, Vent Spring, Hood and Hood Screw |
| Kit Type | Bonnet Kit |
| Lead Free | Yes |