RK 800M2-CK 1/2-1
Part of the RK-800M2 Series
Ordering Code: 0886037
UPC: 098268293579
Lead Free: Yes
1/2 to 1 Backflow Check Repair Kit, 800M2
This 1/2-1 IN check repair kit for a pressure vacuum breaker, series 800M2, prevents the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. This kit consists of a check disc assembly (disc and holder), bonnet O-ring and check spring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Compatible Series or Model | 800M2 |
| Compatible Size Used On | 1/2 IN to 1 IN |
| Kit Contents | Check Disc Assembly (Disc and Disc Holder), Bonnet O-ring, Check Spring |
| Kit Type | Check Kit |
| Lead Free | Yes |