RK 800M3-CK
Part of the RK-800M3 Series
Ordering Code: 0886042
UPC: 098268293562
Lead Free: Yes
1/2 to 3/4 Backflow Repair Kit, 800M3
This 1/2-3/4 IN check repair kit for a pressure vacuum breaker, series 800M3, prevents the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. This kit consists of a check disc assembly (disc and disc holder), bonnet O-ring and check spring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Compatible Series or Model | 800M3 |
| Compatible Size Used On | 1/2 IN to 3/4 IN |
| Kit Contents | Check Disc Assembly (Disc and Disc Holder), Bonnet O-ring, Check Spring |
| Kit Type | Check Kit |
| Lead Free | Yes |