RK 800M3-V
Part of the RK-800M3 Series
Ordering Code: 0886041
UPC: 098268293623
Lead Free: Yes
1/2 to 3/4 Float Repair Kit, 800M3
This 1/2-3/4 IN float repair kit for a pressure vacuum breaker series 800M3 prevents the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. This kit consists of a float vent disc assembly (vent float, seal and spring) and bonnet O-ring.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Vent float kit
| Specifications | |
|---|---|
| Compatible Series or Model | 800M3 |
| Compatible Size Used On | 1/2 IN to 3/4 IN |
| Kit Contents | Float Vent Disc Assembly (Vent Float, Seal, Spring), Bonnet O-ring |
| Kit Type | Vent Float Kit |
| Lead Free | Yes |