RK 800M4-B 1/2-3/4
Part of the RK-800M4 Series
Ordering Code: 0887700
UPC: 098268421781
Lead Free: Yes
1/2 and 3/4 IN Pressure Vacuum Breaker Bonnet Assembly Kit
This 1/2 and 3/4 IN 800M4 bonnet assembly repair kit provides all the parts necessary to replace the bonnet of the applicable pressure vacuum breaker. This kit includes a bonnet, O-ring, vent spring, hood, and hood screws. All parts are genuine and original to the valve.
Features
- Factory replacement kit
- Contains O-Ring, Bonnet, Vent Spring, Hood and Screws
- All parts are made of high quality materials
- Genuine and original Watts parts
| Specifications | |
|---|---|
| Compatible Series or Model | LF800M4QT, 800M4QT |
| Compatible Size Used On | 1/2 IN to 3/4 IN |
| Kit Contents | Bonnet, Bonnet O-ring, Vent Spring, Hood and Hood Screw |
| Kit Type | Bonnet Kit |
| Lead Free | Yes |