RK 800M4-RT
Part of the RK-800M4 Series
Ordering Code: 0887706
UPC: 098268421842
Lead Free: Yes
RK 800M4 RT 3/4 IN Rubber Parts Kit
This 1/2 to 3/4 inch complete rubber parts repair kit is designed for a pressure vacuum breaker series 800M4, which prevents the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. This kit consists of a vent seal, check disc, and bonnet O-ring.
Features
- 800 M4 Repair kit
- For Watts valves only
- Easy to repair
- All necessary parts included
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | LF800M4QT, 800M4QT |
| Compatible Size Used On | 1/2 IN to 3/4 IN |
| Kit Contents | Vent Seal, Check Disc and Bonnet O-ring |
| Kit Type | Rubber Parts Kit |
| Lead Free | Yes |