RK 800M4-RT 1 1/4-2
Part of the RK-800M4 Series
Ordering Code: 0887708
UPC: 098268421873
Lead Free: Yes
1 1/4 to 2 Backflow Rubber Repair Kit, 800M4
This 1 1/4-2 IN complete rubber parts repair kit for a pressure vacuum breaker, series 800M4, prevents the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. This kit consists of a vent seal, check disc and bonnet O-ring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Easy to use for repair
| Specifications | |
|---|---|
| Compatible Series or Model | LF800M4QT, 800M4QT |
| Compatible Size Used On | 1 1/4 IN to 2 IN |
| Kit Contents | Vent Seal, Check Disc and Bonnet O-ring |
| Kit Type | Rubber Parts Kit |
| Lead Free | Yes |