RK 800M4-S 1/2-3/4
Part of the RK-800M4 Series
Ordering Code: 0887712
UPC: 098268421910
Lead Free: Yes
1/2 and 3/4 IN Pressure Vacuum Breaker Seat Kit
This 1/2 and 3/4 IN 800M4 seat repair kit provides all the parts necessary parts to replace the seat of the applicable pressure vacuum breaker. This kit includes a seat, seat O-ring, and bonnet O- ring. All parts are genuine and original to the valve.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Genuine and original Watts parts
| Specifications | |
|---|---|
| Compatible Series or Model | 800M4QT |
| Compatible Size Used On | 1/2 IN to 3/4 IN |
| Kit Contents | Seat, Seat O-ring, Bonnet O-ring |
| Kit Type | Seat Kit |
| Lead Free | Yes |