RK 800M4-T 1 1/4-2
Part of the RK-800M4 Series
Ordering Code: 0887729
UPC: 098268538359
Lead Free: Yes
1 1/4 Through 2 IN Pressure Vacuum Breaker Total Repair Kit
This 1 1/4 through 2 IN 800M4 total repair kit provides all the parts necessary to repair the major internal components of the applicable pressure vacuum breaker assembly. This kit consists of check valve repair kit, vent float repair kit, bonnet assembly repair kit, and seat repair kit. All parts are genuine and original to the valve.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Genuine and original Watts parts
| Specifications | |
|---|---|
| Compatible Series or Model | LF800M4QT, 800M4QT |
| Compatible Size Used On | 1 1/4 IN to 2 IN |
| Kit Contents | Check Valve Repair Kit, Vent Float Repair Kit, Bonnet Assembly Repair Kit, Seat Repair Kit |
| Kit Type | Total Repair Kit |
| Lead Free | Yes |