RK 800M4-V 1 1/4-2
Part of the RK-800M4 Series
Ordering Code: 0887711
UPC: 098268421903
Lead Free: Yes
1 1/4 Through 2 IN Pressure Vacuum Breaker Vent Float Kit
This 1 1/4 through 2 IN 800M4 vent repair kit provides all the parts necessary to repair the vent float of the applicable pressure vacuum breaker. This kit includes a float vent disc assembly and bonnet O-ring. All parts are genuine and original to the valve.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Genuine and original Watts parts
| Specifications | |
|---|---|
| Compatible Series or Model | LF800M4QT, 800M4QT |
| Compatible Size Used On | 1 1/4 IN to 2 IN |
| Kit Contents | Float Vent Disc Assembly (Vent Float, Seal, Spring), Bonnet O-ring |
| Kit Type | Vent Float Kit |
| Lead Free | Yes |