FRK805/825/826-RC4 2 1/2
This rubber parts kit includes the parts necessary to repair or replace the rubber parts of either the first or second check valve of a 2 1/2 inch double check valve assembly, a reduced pressure zone assembly or a reduced pressure detector assembly. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 2 1/2 inch double check valve assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 805, 825, 826 |
| Compatible Size Used On | 2 1/2 IN |
| Kit Contents | Seat Disc, Cover O-ring Assembly, Disc Holder O-ring |
| Kit Type | Check Rubber Parts Kit |
| Lead Free | YES |
| Product Group | KITS |