FRK 805/825Y/825YA-CK4 1 1/2-2
This check kit includes the parts necessary to repair or replace the first or second check of a 1 1/2 to 2 inch double check valve assembly, series 805 and 825YD. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 1 1/2 and 2 inch double check valve assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 805Y, 825Y, 825YA |
| Compatible Size Used On | 1 1/2, 2 IN |
| Kit Contents | Disc Holder Assembly, Cover O-ring |
| Kit Type | Single Check Kit |
| Lead Free | YES |
| Product Group | KITS |