FRK 805/825Y/825YA-RC3 1 1/2-2
This rubber parts kit includes all the parts necessary to repair or replace all rubber parts for check of a 1 1/2 to 2 inch double check valve assembly or reduced pressure zone assembly. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 1 1/2 and 2 inch double check valve assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 805, 825Y |
| Compatible Size Used On | 1 1/2, 2 IN |
| Kit Contents | 2 Seat Discs, 2 Cover O-rings |
| Kit Type | Check Rubber Parts Kit |
| Lead Free | Yes |