FRK 805Y-CK3 3/4-1 1/4
This double check kit with springs includes the parts necessary to repair or replace the first and second check of a 3/4 to 1 1/4 inch double check valve assembly, series 805Y. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 3/4 to 1 1/4 inch double check valve assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 805Y |
| Compatible Size Used On | 3/4 IN to 1 1/4 IN |
| Kit Contents | Springs |
| Kit Type | Check Spring Kit |
| Lead Free | YES |
| Product Group | KITS |