SPRING 3/4
This check spring kit includes the parts necessary to repair or replace the spring for the first and second check of a 3/4 to 1 1/4 inch double check valve assembly, series 805YB. All parts are genuine and original to the valve.
Features
- Fits 3/4 to 1 1/4 inch double check valve assembly, series 805YB
- No special tools required for servicing
- All parts are made of high quality materials
- Factory replacement parts
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 805YB |
| Compatible Size Used On | 3/4 IN to 1 1/4 IN |
| Kit Contents | 2 O-rings, 2 Disc Holders, 2 Seat Discs, 2 Disc Washers, 2 Screws, Food Grade Grease |
| Kit Type | Check Spring Kit |
| Lead Free | No |