CAP BRZ 805Y/825Y 3/4-1
This replacement cap is used to repair or replace the cap of a 3/4 to 1 inch wye pattern double check valve assembly. This cap is made of cast bronze.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 3/4 to 1 inch wye pattern double check valve assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 825Y, 8252YA |
| Compatible Size Used On | 3/4 IN to 1 IN |
| Kit Type | Hardware |
| Lead Free | No |