FRK805825YS-CK4 3/1-1 1/4
This silicone check valve rubber parts kit includes the parts necessary to repair or replace the check valve silicone rubber parts of a 3/4 to 1 1/4 inch reduced pressure zone assembly. This kit consists of all silicone rubber parts necessary to repair the check valve of the applicable valve. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 3/4 to 1 1/4 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 805, 825Y |
| Compatible Size Used On | 3/4 IN to 1 1/4 IN |
| Kit Contents | O-ring, Disc Holder Assembly, Disc Washer, Seat Disc, Screw, Food Grade Grease |
| Kit Type | Single Check Kit |
| Lead Free | YES |
| Product Group | KITS |