825Y/805Y SS OUTLET SPRING 1 1/2 - 2
This check springs kit includes the parts necessary to repair or replace the first and second check of a 1 1/2 and 2 inch double check valve assembly, series 805Y, 805YB, 805YS and 805Y. Also 1 1/2 and 2 inch reduced pressure zone assembly, series 825Y, 825YS, 825YA, 825YR, 825YAR, 825YAS, LF825Y, and LF825YA. for All parts are genuine and original to the valve.
Features
- Fits first and second check of a 1 1/2 and 2 inch double check valve assembly, series 805Y, 805YB, 805YS and 805Y
- Fits the second check only of a 1 1/2 and 2 inch reduced pressure zone assembly, series 825Y, 825YS, 825YA, 825YR, 825YAR, 825YAS, LF825Y, and LF825YA
- No special tools required for servicing
- Factory replacement parts
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 805Y, 805YB, 805YS, 805Y,825Y, 825YS, 825YA, 825YR, 825YAR, 825YAS, LF825Y, LF825YA |
| Compatible Size Used On | 1 1/2, 2 IN |
| Kit Contents | Outlet Spring |
| Kit Type | Check Spring Kit |
| Lead Free | No |