825Y/805Y SS OUTLET SPRING 3/4 - 1 1/4
This check springs kit includes the parts necessary to repair or replace the first and second check of a 3/4 to 1 1/4 inch double check valve assembly, series 805Y, 805YB, 805YS. Also for second check of a 3/4 to 1 1/4 inch reduced pressure zone assembly, series 825Y, 825YS, 825YA, 825YR, 825YAR, 825YAS, LF825Y, and LF825YA. All parts are genuine and original to the valve.
Features
- Fits first and second check of a 3/4 to 1 1/4 inch double check valve assembly, series 805Y, 805YB, 805YS
- Fits the second check only of a 3/4 to 1 1/4 inch reduced pressure zone assembly, series 825Y, 825YS, 825YA, 825YR, 825YAR, 825YAS, LF825Y, and LF825YA
- No special tools required for servicing
- Factory replacement parts
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 805Y, 805YB, 805YS, 825Y, 825YS, 825YA, 825YR, 825YAR, 825YAS, LF825Y, LF825YA |
| Compatible Size Used On | 3/4 IN to 1 1/4 IN |
| Kit Contents | Outlet Spring |
| Kit Type | Check Spring Kit |
| Lead Free | NO |
| Product Group | KITS |