FAK MT 3
This gate valve mounting kit is used to mount gate valves to a 3 IN backflow prevention assembly. All necessary hardware, connectors and gaskets are included to mount two gate valves to an assembly, requiring one kit per backflow. This kit includes the manufacturer's original parts to ensure proper fit and accurate function. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 3 inch backflow prevention assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 805Y, 805YD, 806YD |
| Compatible Size Used On | 3 IN |
| Kit Contents | 4 Bolts, 4 Studs, 12 Nuts, 2 Gaskets, Nipple, Ball Valve |
| Kit Type | Gate Mounting Kit |
| Lead Free | YES |
| Product Group | KITS |