FRK 805-06/825-26YD-S 2 1/2
This check valve seat kit includes the parts necessary to repair or replace the check valve seat of a 2 1/2 inch double check valve assembly. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 2 1/2 inch double check valve assembly, double check detector assembly, reduced pressure zone assembly and reduced pressure detector assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 805, 806, 825, 826YD |
| Compatible Size Used On | 2 1/2 IN |
| Kit Contents | Seat, Seat O-ring, Bushing, Fasteners |
| Kit Type | Seat Kit |
| Lead Free | NO |
| Product Group | KITS |