FRK 805/805YD/806YD/825/825YD/826YD-CR-S 10
This silicone check valve rubber parts kit includes the parts necessary to repair or replace the check valve silicone rubber parts of a 10 inch reduced pressure zone assembly. This kit consists of all silicone rubber parts necessary to repair the check valve of the applicable valve. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- Silicone seat effective against chloramine damage
- Provides seat kit that includes seat disc and cover O-ring
- Fits 10 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Size Used On | 10 IN |
| Kit Contents | Seat Disc, Cover O-ring Assembly, Disc Holder O-ring |
| Kit Type | Check Rubber Parts Kit |
| Lead Free | YES |
| Product Group | KITS |