FRK 805YD/806YD/825YD/826YD-RC 3
This rubber parts kit includes all the parts necessary to repair or replace all rubber parts for check of a 3 inch double check valve assembly, reduced pressure zone assembly or reduced pressure detector assembly. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 3 inch double check valve assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Size Used On | 3 IN |
| Kit Contents | Seat Disc, Cover O-ring Assembly, Disc Holder O-ring |
| Kit Type | Check Rubber Parts Kit |
| Lead Free | YES |
| Product Group | KITS |