825Y SS INLET SPRING 3/4 - 1 1/4
This 3/4 to 1 1/4 inch stainless steel check spring is used for the replacement of the first check only of a reduced pressure zone assembly, series 825Y, 825YS, 825YA, 825YR, 825YAR, 825YAR, LF825Y, LF825YA. The spring should be replaced with the manufacturer's original part to ensure proper fit and accurate function.
Features
- Fits 3/4 to 1 1/4 inch reduced pressure zone assembly series 825Y, 825YS, 825YA, 825YR, 825YAR, 825YAR, LF825Y, LF825YA
- No special tools required for servicing
- Made of high quality materials
- Factory replacement parts
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 825Y, 825YS, 825YA, 825YR, 825YAR, 825YAR, LF825Y, LF825YA |
| Compatible Size Used On | 3/4 IN to 1 1/4 IN |
| Kit Contents | Inlet Spring |
| Kit Type | First Check Spring-Inlet |
| Lead Free | NO |
| Product Group | KITS |