COVER 3/4-1
This replacement cover is used to repair or replace the cover on the relief valve of a 3/4 to 1 inch wye pattern pressure zone assembly. This cover is made of cast bronze.
Features
- Fits 3/4 to 1 inch wye pattern pressure zone assembly
- No special tools required for servicing
- All parts are made of high quality materials
- Factory replacement parts
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 825Y, 8252YA |
| Compatible Size Used On | 3/4 IN to 1 IN |
| Kit Type | Cover Kit |
| Lead Free | No |