COVER-RELIEF VALVE BRZ 825Y 1 1/2-2
This replacement cover is used to repair or replace the cover on the relief valve of a 1 1/2 to 2 inch wye pattern pressure zone assembly. This cover is made of cast bronze.
Features
- Fits 1 1/2 to 2 inch wye pattern pressure zone assembly
- No special tools required for servicing
- All parts are made of high quality materials
- Factory replacement parts
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 825Y, 8252YA |
| Compatible Size Used On | 1 1/2 IN to 2 IN |
| Kit Type | Cover Kit |
| Lead Free | No |