FRK 825Y-RT 1 1/2-2
This complete rubber repair kit includes the parts necessary to repair or replace all the rubber parts of a 1 1/2 and 2 inch reduced pressure zone assembly. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 1 1/2 and 2 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO | 
| Compatible Series or Model | 825Y | 
| Compatible Size Used On | 1 1/2, 2 IN | 
| Kit Contents | 2 RV O-rings, Diaphragm, RV Seat Disc, 2 Seat Disc, 2 Cover, O-rings, 3 Bushings, RV Seat O-ring | 
| Kit Type | Complete Rubber Parts Kit | 
| Lead Free | Yes |